70-AB3L05205C10B530BM2H-00121423

136N2138

Frequency converter

VACON 100 FLOW
, 520 Amp, IP54/NEMA12


B Slot: F3,3 Relay board
C Slot:
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Dutch
Frame 10
E Slot: BJ,STO, ATEX therm

Other options according to Model code

Model code: VACON0100-3L-0520-5-ED-FLOW+SEBJ+IP54+FL03+DLNL+CIFD+GNUL

Product details

Gross weight 367.2 kg
Net weight 366.2 kg
Volume 0 l
EAN 5710108898649

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment -FLOW VACON 100 FLOW
Region Code -R00 R00 International
Current rating -0520 520 Amp
Installation options -ED ED Enclosed Drive
Enclosure +IP54 IP54/NEMA12
Common mode filter (for DM) +P000 No Option
DUT filter (for DM) +P000 No Option
Brake chopper +DBNO No dynamic braking device
Configurable power range NONE None
Shipping package +GSWP Wooden box as shipping pack
B-Slot Option Board +SBF3 F3,3 Relay board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SEBJ BJ,STO, ATEX therm
Internal FB selection +FBM1 Std protocol,Modbus,N2,BacNet
Documentation level +DPAP Paper Manuals
Document language preference +DLNL Dutch
Firmware Language Pack +FL03 UK, ES, FR, IT, NL, PT lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS50 50 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +C000 no option
DC power supply for aux device +C000 no option
Input Devices +CIFD (+CIFD) Fuse Switch
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +P000 no option
Terminal Options +CTIO I/O Terminals
Door Equipments +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +CHPL Base plint 100 mm
Empty extension segment NONE None
Product Group VACON VACON
Phase -3L 3 Phase AC Input
Customized +BM2H Vacon 100-FLOW
Main Circuit +M000 NONE
Terminal Box +T000 NONE
Bypass Input Type NONE none_
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR10 Frame 10
Calculated Net Weight [kg] 379.4
Calculated Gross Weight [kg] 380.4
Motor Power Low Overload [kW] 250
Dimensions WxHxD [mm] Gross 775 X 2435 X 880
Continuous Current (NO) [A] 520
Typecode Part 1 70-AB3L05205C10B530BM2H
Typecode Part 2 -00121423
check if complete OK
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 15
Help Counter 3
Calculated Net Weight 366.2
Method HORIZONTAL
Sub family identification NONE Normal customer ordered
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality