FC-102N132T4E54H4TGC3XQLX1XXAXB5CXXXXD0

132N6469

Frequency Converter
FC-102N132T4E54H4TGC3XQLX1XXAXB5CXXXXD0

VLT® HVAC Drive FC-102
(N132) 132 KW / 200 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI class A1 (C2)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Condition Based Monitoring CBM
Frame: D5H
No A Option MCB-115 Programmable I/O
No C1 option MCB-107 24V DC backup

Other options according to Model Code

Model code: FC-102N132T4E54H4TGC3XQLX1XXAXB5CXXXXD0
Re-configure

Product details

Gross weight 166.3 Kilogram
Net weight 166 Kilogram
EAN 5715253105338

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B Q Heat-sink access
Software Release LX1X Condition Based Monitoring CBM
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B5 MCB-115 Programmable I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size D5H D5H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N132T4E54H4TGC
Typecode Part 2 3XQLX1XXAXB5CXXXXD0
Variant condition (ref. YV00)
































102_3N
4
60475
A_OPT_FC-102N132T4AX
BR_FC-102N132T4T
BR_FC-102N132T4TH4
B_OPT_FC-102N132T4B5
C0_OPT_FC-102N132T4CX
C1_OPT_FC-102N132T4X
COT_FC-102N132T4C
C_OPT_FC-102N132T4XX
D_OPT_FC-102N132T4D0
ECL_FC-102N132T4E54
ECL_FC-102N132T4E54H4
FC-102
FC-102N132T4
FC-102N132T4E54H4
FRAME_D5H
HDW21_FC-102N132T43
HDW21_FC-102N132T43H4
HDW22_FC-102N132T4X
HDW22_FC-102N132T4XH4
HDW23_FC-102N132T4Q
HDW23_FC-102N132T4QH4
IN_POWER_GROUP_3
LCP_FC-102N132T4G
N132
POWER_GROUP_3
RFI_FC-102N132T4H4
RU_POWER_GROUP_3
SV_FC-102LX1X
SV_FC-102LX1XD5H
SV_FC-102N132T4LX1X
VLT
Variant condition (Purch)
































102_3N
4
60475
A_OPT_FC-102N132T4AX
BR_FC-102N132T4T
BR_FC-102N132T4TH4
B_OPT_FC-102N132T4B5
C0_OPT_FC-102N132T4CX
C1_OPT_FC-102N132T4X
COT_FC-102N132T4C
C_OPT_FC-102N132T4XX
D_OPT_FC-102N132T4D0
ECL_FC-102N132T4E54
ECL_FC-102N132T4E54H4
FC-102
FC-102N132T4
FC-102N132T4E54H4
FRAME_D5H
HDW21_FC-102N132T43
HDW21_FC-102N132T43H4
HDW22_FC-102N132T4X
HDW22_FC-102N132T4XH4
HDW23_FC-102N132T4Q
HDW23_FC-102N132T4QH4
IN_POWER_GROUP_3
LCP_FC-102N132T4G
N132
POWER_GROUP_3
RFI_FC-102N132T4H4
RU_POWER_GROUP_3
SV_FC-102LX1X
SV_FC-102LX1XD5H
SV_FC-102N132T4LX1X
VLT
STAT NO 31778
Power 110% (NO) [KW] 132 132
Height [mm] 1324,0 1324,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 381,0 381,0
Depth with Option A/B [mm] 381,0 381,0
kVA 180 180
Power Loss NO [W] 2949 2949
Power Loss NO [W] 2719 2719
Continuous Current (NO) [A] 260 260
Intermittent Current (NO) [A] 286 286
Continuous Current (NO) [A] 240 240
Intermittent Current (NO) [A] 264 264
Calculated Gross Weight [kg] 166.3
Calculated Package Weight 0.3
Calculated Net Weight [kg] 166
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N132T4E54H4TGC
Modelcode02 3XQLX1XXAXB5CXXXXD0
Division 87 87
Product Group D47 D47

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality