spare,shelf,large disc 900a fuse,e1 e2

176F0256

SPARE,KIT,SHELF,DISC,VLT5452-5502

Product details

Gross weight 37 kg
Net weight 27 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
RFI Filter (H2) RFI Class A2 (C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality