Product details

Gross weight 41 kg
Net weight 25 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P250) 250 KW / 350 HP
RFI Filter (H4) RFI class A1 (C2)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality