spare,kit,shelf,900a fuse, e1 e2

176F0254

spare,kit,shelf,900a fuse, e1 e2

Product details

Gross weight 26.25 kg
Net weight 21 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P400H2
T4P450H2
T7P560H2
T7P630H2
T4P355H2
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P400H2
T4P450H2
T7P560H2
T7P630H2
T4P355H2
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T5P315H2
T5P355H2
T5P400H2
T7P500H2
T7P560H2
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
RFI Filter (H2) RFI Class A2 (C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality