Product details

Gross weight 25 kg
Net weight 15 kg
Volume 1.572 hl

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P315H2
T7P500H2
T7P450H2
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P315H2
T7P500H2
T7P450H2
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P400H2
T5P250H2
T7P355H2
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP
RFI Filter (H2) RFI Class A2 (C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality