Product details

Gross weight 7.8 kg
Net weight 6.2 kg
Volume 0.723 hl

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(C0D) SS Back Chnl IP00/Chs D3
(C0E) IP00/ Chassis, Cooling
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(C0D) SS Back Chnl IP00/Chs D3
(C0E) IP00/ Chassis, Cooling
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(C0D) SS Back Chnl IP00/Chs D3
(C0E) IP00/ Chassis, Cooling
Frame Size E2
Mains Voltage (5) 380 - 500 VAC
Power Rating (P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure (C00) SS BackChnl IP00/Chs
(C0D) SS Back Chnl IP00/Chs D3
(C0E) IP00/ Chassis, Cooling
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
Power Rating 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(C0D) SS Back Chnl IP00/Chs D3
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
Power Rating (P315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality