Product details

Gross weight 2 kg
Net weight 2 kg
Volume 0 l
EAN 5710107604531

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 200 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size E7
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
DrivePro category Spare Part
Frame Size (E5) E5-Frame
VLT Series (005) 005

SPARE PARTS FC 103 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality