spare,bb,ic,f1,dc bus before inductors
176F8882
Used on F frame units (F1/F2/F3/F4) built before week 34, 2015
Used on F frame units (F1/F2/F3/F4) built before week 34, 2015
Gross weight | 1214 g |
Net weight | 855 g |
Volume | 9.687 dm3 |
EAN | 5710107606498 |
Gross weight | 1214 g |
Net weight | 855 g |
Volume | 9.687 dm3 |
EAN | 5710107606498 |
Connections | Busbar for capacitor bank |
Connections | Busbar for capacitor bank |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F3 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F3 |