spare,bb,ic,f1,dc bus after inductor
176F8881
Used on F frame units (F1/F2/F3/F4/F18) produced before week 34, 2015
Used on F frame units (F1/F2/F3/F4/F18) produced before week 34, 2015
Gross weight | 685 g |
Net weight | 515 g |
Volume | 14.652 dm3 |
EAN | 5710107606504 |
Gross weight | 685 g |
Net weight | 515 g |
Volume | 14.652 dm3 |
EAN | 5710107606504 |
Connections | Busbar for capacitor bank |
Connections | Busbar for capacitor bank |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
Frame Size |
F1 F18 F3 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F3 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F3 |