spare,assy,wire,fan,rect,f8,12p
176F4082
For drives built before Week 12, 2021: Order 176F4077 with 176F4082.
For drives built after Week 12, 2021: Order 176F4082 only."
For drives built before Week 12, 2021: Order 176F4077 with 176F4082.
For drives built after Week 12, 2021: Order 176F4082 only."
Gross weight | 0.317 kg |
Net weight | 0.317 kg |
Volume | 2.236 dm3 |
EAN | 5714853440306 |
Gross weight | 0.317 kg |
Net weight | 0.317 kg |
Volume | 2.236 dm3 |
EAN | 5714853440306 |
Electro Mechanics | Cable |
Electro Mechanics | Cable |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F10 F12 F11 F13 |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |
Frame Size |
F8 F9 F10 F12 F11 F13 |