Product details

Gross weight 59 kg
Net weight 54 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N560) 560 KW / 750 HP

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N560) 560 KW / 750 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality