Product details

Gross weight 0.13 kg
Net weight 0.13 kg
Volume 0 l
EAN 5710107580590

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T2P11K
T4P30K
T6P11K
T6P55K
T2P15K
T6P45K
T6P75K
T4P18K
T6P15K
T6P37K
T6P90K
T6P30K
T1P11K
T1P15K
T1P7K5
T1P5K5
T4P11K
T4P45K
T6P18K
T2P22K
T6P22K
T2P18K
T4P15K
T4P37K
T2P5K5
T2P7K5
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P75K) 75 KW / 100 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P22K) 22 KW / 30 HP
(P11K) 11 KW / 15 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T2P11K
T4P30K
T6P11K
T6P55K
T2P15K
T6P45K
T6P75K
T4P18K
T6P15K
T6P37K
T6P90K
T6P30K
T1P11K
T1P15K
T1P7K5
T1P5K5
T4P11K
T6P18K
T4P45K
T2P22K
T6P22K
T2P18K
T4P15K
T4P37K
T2P5K5
T2P7K5
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P37K) 37 KW / 50 HP
(P7K5) 7.5 KW / 10 HP
(P75K) 75 KW / 100 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P11K) 11 KW / 15 HP
(P22K) 22 KW / 30 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
DrivePro category Suitcase spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T2P11K
T4P30K
T6P55K
T6P11K
T6P45K
T2P15K
T6P75K
T6P37K
T6P15K
T4P18K
T6P90K
T6P30K
T1P11K
T1P15K
T1P7K5
T1P5K5
T6P18K
T4P45K
T4P11K
T2P22K
T6P22K
T2P18K
T4P37K
T4P15K
T2P5K5
T2P7K5
T1P18K
Power Rating 90 KW / 125 HP
18.5 KW / 25 HP
15 KW / 20 HP
37 KW / 50 HP
7.5 KW / 10 HP
75 KW / 100 HP
5.5 KW / 7.5 HP
30 KW / 40 HP
11 KW / 15 HP
22 KW / 30 HP
55 KW / 75 HP
45 KW / 60 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 100kA+Circuit Br+Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T2P11K
T4P30K
T6P11K
T6P55K
T2P15K
T6P45K
T6P75K
T4P18K
T6P15K
T6P37K
T6P90K
T6P30K
T1P11K
T1P15K
T1P7K5
T1P5K5
T4P11K
T4P45K
T6P18K
T2P22K
T6P22K
T2P18K
T4P15K
T4P37K
T2P5K5
T2P7K5
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P75K) 75 KW / 100 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P11K) 11 KW / 15 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality