cable jumper/cable jumper 44 pole b2

134B7176

Note: Old material number 130B4613

Product details

Gross weight 0.132 kg
Net weight 0.132 kg
Volume 0.94 l

Connections

Connections Connector control

SPARE PARTS FC 100 SERIES

Frame Size B2
C4
B1

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size B2

SPARE PARTS FC 300 SERIES

Frame Size B2

SPARE PARTS FC 103 SERIES

Frame Size B2

SPAREPARTS for FC-321

/Frame Size B2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality