VACON1000 Air filter dU/dt, react I>250A
141F8487
AF-385-750-13
Universal air filter. Selectable according to size of air inlet. Refer
to Selection guide or Operating Guide.
AF-385-750-13
Universal air filter. Selectable according to size of air inlet. Refer
to Selection guide or Operating Guide.
Gross weight | 0.1 kg |
Net weight | 0.09 kg |
Volume | 3.754 dm3 |
Gross weight | 0.1 kg |
Net weight | 0.09 kg |
Volume | 3.754 dm3 |
Mechanics | Filter |
Mechanics | Filter |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
/Product eeries | 1000 series |
/Product group | VACON |
/Product eeries | 1000 series |
/Product group | VACON |