V100 Maintenance Pkg T5 820-1180A MR12
181B6173
SPR-ELE47473
Maintenance package for Vacon 100 frame MR12 (820-1180A 500V). Package
includes all fans in the drive.
SPR-ELE47473
Maintenance package for Vacon 100 frame MR12 (820-1180A 500V). Package
includes all fans in the drive.
Gross weight | 5.79 kg |
Net weight | 5.211 kg |
Volume | 34.944 dm3 |
EAN | 5715253443485 |
Gross weight | 5.79 kg |
Net weight | 5.211 kg |
Volume | 34.944 dm3 |
EAN | 5715253443485 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
Current Rating |
820 A 920 A 1180 A 1040 A |
DrivePro category | Spare Part |
Frame Size | MR12 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
Current Rating |
820 A 920 A 1180 A 1040 A |
DrivePro category | Spare Part |
Frame Size | MR12 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |