V100 Maintenance Package MR06
181B6163
SPR-ELE47457
Maintenance package for Vacon 100 frame MR6 (38-61A 500V and 18-34A
600V). Package includes all the fans in the drive.
SPR-ELE47457
Maintenance package for Vacon 100 frame MR6 (38-61A 500V and 18-34A
600V). Package includes all the fans in the drive.
Gross weight | 0.543 kg |
Net weight | 0.489 kg |
Volume | 3.442 dm3 |
EAN | 5715253443126 |
Gross weight | 0.543 kg |
Net weight | 0.489 kg |
Volume | 3.442 dm3 |
EAN | 5715253443126 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
Frame Size | Frame 06 |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 06 |
Product Group | VACON |
Product Series | VACON 100 |