V100 Maintenance Package MR05
181B6162
SPR-ELE47456
Maintenance package for Vacon 100 frame MR5 (16-31A 500V and 4-11A
600V). Package includes all the fans in the drive.
SPR-ELE47456
Maintenance package for Vacon 100 frame MR5 (16-31A 500V and 4-11A
600V). Package includes all the fans in the drive.
Gross weight | 0.323 kg |
Net weight | 0.291 kg |
Volume | 1.815 dm3 |
EAN | 5715253443119 |
Gross weight | 0.323 kg |
Net weight | 0.291 kg |
Volume | 1.815 dm3 |
EAN | 5715253443119 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 05 |
Product Group | VACON |
Product Series | VACON 100 |
Frame Size | Frame 05 |
Product Group | VACON |
Product Series | VACON 100 |