V100 Maintenance Package MR04
181B6161
SPR-ELE47455
Maintenance package for Vacon 100 frame MR4 (3-12A 500V). Package
includes all the fans in the drive.
SPR-ELE47455
Maintenance package for Vacon 100 frame MR4 (3-12A 500V). Package
includes all the fans in the drive.
Gross weight | 0.217 kg |
Net weight | 0.2 kg |
Volume | 1.815 dm3 |
EAN | 5715253443102 |
Gross weight | 0.217 kg |
Net weight | 0.2 kg |
Volume | 1.815 dm3 |
EAN | 5715253443102 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
/Frame Size | Frame 04 |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |
/Frame Size | Frame 04 |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |