V100 Insulator Package T5 MR9A
181B6335
SPR-MEC47669
DrivePro Insulator Package for Vacon 100 MR9A 500V. Includes all
insulators for the drive.
SPR-MEC47669
DrivePro Insulator Package for Vacon 100 MR9A 500V. Includes all
insulators for the drive.
Gross weight | 0.357 kg |
Net weight | 0.321 kg |
Volume | 4.753 dm3 |
EAN | 5715253548913 |
Gross weight | 0.357 kg |
Net weight | 0.321 kg |
Volume | 4.753 dm3 |
EAN | 5715253548913 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | Frame 09 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 09 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |