V100 Insulator Package T5 MR11
181B6340
SPR-MEC47674
DrivePro Insulator Package for Vacon 100 MR11 500V. Includes all
insulators for the drive.
SPR-MEC47674
DrivePro Insulator Package for Vacon 100 MR11 500V. Includes all
insulators for the drive.
Gross weight | 0.622 kg |
Net weight | 0.56 kg |
Volume | 4.753 dm3 |
EAN | 5715253548982 |
Gross weight | 0.622 kg |
Net weight | 0.56 kg |
Volume | 4.753 dm3 |
EAN | 5715253548982 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | MR11 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | MR11 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |