Transformer fan T7
176F8471
FC302P355T7, FC302P400T7, FC202P450T7, FC202P500T7, FC102P450T7,
FC102P500T7 six pulse units: Used on drives built week 49 of 2014 and
newer.
FC302P355T7, FC302P400T7, FC202P450T7, FC202P500T7, FC102P450T7,
FC102P500T7 six pulse units: Used on drives built week 49 of 2014 and
newer.
Gross weight | 5.751 kg |
Net weight | 5 kg |
Volume | 0 l |
EAN | 5710107595938 |
Gross weight | 5.751 kg |
Net weight | 5 kg |
Volume | 0 l |
EAN | 5710107595938 |
Electro Mechanics | Transformer fan supply |
Electro Mechanics | Transformer fan supply |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T7P1M0H2 T7P800HG T7P630BG T7P1M4H2 T7P630BE T7P500BG T7P560B2 T7P710HG T7P500BE T7P900HG T7P710HE T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M2BG T7P1M4BE T7P1M0BG T7P1M2BE T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P500B2 T7P560BG T7P1M0HG T7P1M2HE T7P450BG T7P1M0HE T7P450BE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T7P1M0H2 T7P800HG T7P630BG T7P1M4H2 T7P630BE T7P500BG T7P560B2 T7P710HG T7P500BE T7P900HG T7P710HE T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M2BG T7P1M4BE T7P1M0BG T7P1M2BE T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P500B2 T7P560BG T7P1M0HG T7P1M2HE T7P450BG T7P1M0HE T7P450BE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T7P1M0H2 T7P800HG T7P630BG T7P1M4H2 T7P630BE T7P710HG T7P560B2 T7P500BG T7P500BE T7P710HE T7P900HG T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M4BE T7P1M2BG T7P1M2BE T7P1M0BG T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P560BG T7P500B2 T7P450BG T7P1M2HE T7P1M0HG T7P450BE T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T7P1M0H2 T7P800HG T7P630BG T7P1M4H2 T7P630BE T7P710HG T7P560B2 T7P500BG T7P500BE T7P710HE T7P900HG T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M4BE T7P1M2BG T7P1M2BE T7P1M0BG T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P560BG T7P500B2 T7P450BG T7P1M2HE T7P1M0HG T7P450BE T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T7P800HG T7P800HJ T7P800HL T7P500BN T7P500BL T7P500BJ T7P710HJ T7P560B2 T7P500BG T7P710HG T7P710HN T7P500BE T7P710HL T7P800HN T7P710HE T7P1M4BJ T7P1M0BN T7P1M0BL T7P1M4BG T7P1M4BN T7P1M4BL T7P710H2 T7P800B2 T7P1M0BE T7P1M0BJ T7P1M4BE T7P1M0BG T7P800BE T7P1M2B2 T7P560H2 T7P800BG T7P800BJ T7P800BL T7P800BN T7P900H2 T7P500B2 T7P1M2HE T7P1M2HJ T7P1M2HG T7P1M2HN T7P1M2HL T7P630BJ T7P400BL T7P1M0H2 T7P400BN T7P900HN T7P630BG T7P900HL T7P630BE T7P355B2 T7P900HJ T7P400BE T7P630BN T7P400BG T7P900HG T7P630BL T7P900HE T7P400BJ T7P1M2BL T7P1M2BJ T7P1M2BN T7P900B2 T7P355BJ T7P500H2 T7P355BE T7P355BG T7P355BL T7P355BN T7P630B2 T7P1M2BG T7P1M2BE T7P900BL T7P900BJ T7P630HN T7P630HL T7P1M0B2 T7P630HJ T7P900BG T7P710BL T7P1M4B2 T7P710BJ T7P630HG T7P630HE T7P900BN T7P710BN T7P710BG T7P710BE T7P900BE T7P710B2 T7P560BE T7P560BG T7P400B2 T7P560BJ T7P560BL T7P560BN T7P1M0HG T7P1M0HE T7P1M0HL T7P1M0HJ T7P800H2 T7P630H2 T7P1M0HN |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T7P800HG T7P800HJ T7P800HL T7P500BN T7P500BL T7P500BJ T7P710HJ T7P560B2 T7P500BG T7P710HG T7P710HN T7P500BE T7P710HL T7P800HN T7P710HE T7P1M4BJ T7P1M0BN T7P1M0BL T7P1M4BG T7P1M4BN T7P1M4BL T7P710H2 T7P800B2 T7P1M0BE T7P1M0BJ T7P1M4BE T7P1M0BG T7P800BE T7P1M2B2 T7P560H2 T7P800BG T7P800BJ T7P800BL T7P800BN T7P900H2 T7P500B2 T7P1M2HE T7P1M2HJ T7P1M2HG T7P1M2HN T7P1M2HL T7P630BJ T7P400BL T7P1M0H2 T7P400BN T7P900HN T7P630BG T7P900HL T7P630BE T7P355B2 T7P900HJ T7P400BE T7P630BN T7P400BG T7P900HG T7P630BL T7P900HE T7P400BJ T7P1M2BL T7P1M2BJ T7P1M2BN T7P900B2 T7P355BJ T7P500H2 T7P355BE T7P355BG T7P355BL T7P355BN T7P630B2 T7P1M2BG T7P1M2BE T7P900BL T7P900BJ T7P630HN T7P630HL T7P1M0B2 T7P630HJ T7P900BG T7P710BL T7P1M4B2 T7P710BJ T7P630HG T7P630HE T7P900BN T7P710BN T7P710BG T7P710BE T7P900BE T7P710B2 T7P560BE T7P560BG T7P400B2 T7P560BJ T7P560BL T7P560BN T7P1M0HG T7P1M0HE T7P1M0HL T7P1M0HJ T7P800H2 T7P630H2 T7P1M0HN |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T7P800HG T7P1M0H2 T7P630BG T7P1M4H2 T7P630BE T7P710HG T7P560B2 T7P500BG T7P500BE T7P900HG T7P710HE T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M4BE T7P1M2BG T7P1M2BE T7P1M0BG T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P560BG T7P500B2 T7P450BG T7P1M2HE T7P1M0HG T7P450BE T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T7P800HG T7P1M0H2 T7P630BG T7P1M4H2 T7P630BE T7P710HG T7P560B2 T7P500BG T7P500BE T7P900HG T7P710HE T7P900HE T7P1M4BG T7P710H2 T7P900B2 T7P800B2 T7P630B2 T7P1M0BE T7P1M4BE T7P1M2BG T7P1M2BE T7P1M0BG T7P450B2 T7P1M0B2 T7P800BE T7P900BG T7P1M4B2 T7P1M2B2 T7P560H2 T7P710BG T7P710BE T7P800BG T7P900BE T7P900H2 T7P710B2 T7P560BE T7P560BG T7P500B2 T7P450BG T7P1M2HE T7P1M0HG T7P450BE T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T7P800H2 T7P630H2 |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T7602 T7502 |
Power rating |
(502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T7602 T7502 |
Power rating |
(502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (602) 602 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (602) 602 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (602) 602 |
VLT Series | (8) VLT® 8000 Series |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (602) 602 |
VLT Series | (8) VLT® 8000 Series |