Product details

Gross weight 5 kg
Net weight 4.8 kg
Volume 0.161 hl
EAN 5710107586349

Electro Mechanics

Electro Mechanics Transformer fan supply

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size D1n
D2n
E9
D13
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
E9
D13
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
E9
D13
F18
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A190) 190Amp correction
(A400) 400Amp correction
(A310) 310Amp correction
Frame Size (D14) D14-Frame
(E1) E1-Frane
Mains Voltage (4) 380-480 VAC
Phase (T) Three phase
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Frame Size E9
D13
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality