Terminal blocks 50mm2 screw

134B7202

Terminal blocks 50mm2 screw

Product details

Gross weight 0.177 kg
Net weight 0.036 kg
Volume 0.94 l

Connections

Connections Connector terminal block

SPARE PARTS FC 100 SERIES

Frame Size C3
C1

SPARE PARTS FC 200 SERIES

Frame Size C3
C1

SPARE PARTS FC 300 SERIES

Frame Size C3
C1

SPARE PARTS FC 101 SERIES

/Frame Size I7
H7
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T2P22K
T6P55K
T6P45K
Phase+Mains+Power+Enclosure T4P55KP5A
T4P55KE5A

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size C3
C1

SPARE PARTS FC 131 SERIES

/Frame Size I7
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality