TechCase iC7 G2 w/ basic operator panel
141F7974
TechCase iC7 with basic operator panel. Product supporting 1-phase
230VAC supply voltage. Product is suitable for iC7-Automation FC product
trainings
TechCase iC7 with basic operator panel. Product supporting 1-phase
230VAC supply voltage. Product is suitable for iC7-Automation FC product
trainings
Gross weight | 14.511 kg |
Net weight | 13.511 kg |
Volume | 1.073 hl |
EAN | 5715253386287 |
Gross weight | 14.511 kg |
Net weight | 13.511 kg |
Volume | 1.073 hl |
EAN | 5715253386287 |
DrivePro category |
Self-service spare part Spare Part |
Options | General |
DrivePro category |
Self-service spare part Spare Part |
Options | General |
Mains voltage | 380-480 V AC |
Product category | Frequency converter,air-cooled |
Product group | iC7-60 |
Product series | iC7-Automation |
Product type | 3~ |
Mains voltage | 380-480 V AC |
Product category | Frequency converter,air-cooled |
Product group | iC7-60 |
Product series | iC7-Automation |
Product type | 3~ |