Product details

Gross weight 5.751 kg
Net weight 5 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Transformer fan supply

SPARE PARTS FC 100 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P1M2H2
T7P800HE
T7P1M0H2
T7P800HG
T7P630BG
T7P1M4H2
T7P630BE
T7P560B2
T7P500BG
T7P710HG
T7P500BE
T7P710HE
T7P900HG
T7P900HE
T7P1M4BG
T7P710H2
T7P900B2
T7P800B2
T7P630B2
T7P1M0BE
T7P1M2BG
T7P1M4BE
T7P1M0BG
T7P1M2BE
T7P450B2
T7P1M0B2
T7P800BE
T7P900BG
T7P1M4B2
T7P1M2B2
T7P560H2
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T7P900H2
T7P710B2
T7P560BE
T7P500B2
T7P560BG
T7P1M0HG
T7P1M2HE
T7P450BG
T7P1M0HE
T7P450BE
T7P1M4HG
T7P1M2HG
T7P1M4HE
T7P800H2
T7P630H2

SPARE PARTS FC 200 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P800HE
T7P1M2H2
T7P800HG
T7P1M0H2
T7P630BG
T7P1M4H2
T7P630BE
T7P710HG
T7P500BG
T7P560B2
T7P500BE
T7P900HG
T7P710HE
T7P900HE
T7P1M4BG
T7P710H2
T7P900B2
T7P800B2
T7P630B2
T7P1M0BE
T7P1M4BE
T7P1M2BG
T7P1M2BE
T7P1M0BG
T7P450B2
T7P1M0B2
T7P800BE
T7P900BG
T7P1M4B2
T7P1M2B2
T7P560H2
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T7P900H2
T7P710B2
T7P560BE
T7P560BG
T7P500B2
T7P450BG
T7P1M2HE
T7P1M0HG
T7P450BE
T7P1M0HE
T7P1M4HG
T7P1M4HE
T7P1M2HG
T7P800H2
T7P630H2

SPARE PARTS FC 300 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P800HE
T7P1M2H2
T7P800HG
T7P800HJ
T7P800HL
T7P500BN
T7P500BL
T7P500BJ
T7P710HJ
T7P710HG
T7P560B2
T7P500BG
T7P710HN
T7P500BE
T7P710HL
T7P800HN
T7P710HE
T7P1M0BN
T7P1M4BJ
T7P1M0BL
T7P1M4BG
T7P1M4BN
T7P1M4BL
T7P710H2
T7P800B2
T7P1M0BE
T7P1M0BJ
T7P1M4BE
T7P1M0BG
T7P800BE
T7P1M2B2
T7P560H2
T7P800BG
T7P800BJ
T7P800BL
T7P800BN
T7P900H2
T7P500B2
T7P1M2HE
T7P1M2HJ
T7P1M2HG
T7P1M2HN
T7P1M2HL
T7P630BJ
T7P400BL
T7P1M0H2
T7P400BN
T7P900HN
T7P630BG
T7P900HL
T7P630BE
T7P355B2
T7P900HJ
T7P400BE
T7P630BN
T7P400BG
T7P900HG
T7P630BL
T7P900HE
T7P400BJ
T7P1M2BL
T7P1M2BJ
T7P1M2BN
T7P900B2
T7P355BJ
T7P500H2
T7P355BE
T7P355BG
T7P355BL
T7P355BN
T7P630B2
T7P1M2BG
T7P1M2BE
T7P900BL
T7P630HN
T7P900BJ
T7P630HL
T7P1M0B2
T7P630HJ
T7P900BG
T7P710BL
T7P1M4B2
T7P710BJ
T7P630HG
T7P630HE
T7P710BN
T7P900BN
T7P710BG
T7P710BE
T7P900BE
T7P710B2
T7P560BE
T7P560BG
T7P400B2
T7P560BJ
T7P560BL
T7P560BN
T7P1M0HG
T7P1M0HE
T7P1M0HL
T7P1M0HJ
T7P800H2
T7P630H2
T7P1M0HN

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P800HE
T7P1M2H2
T7P800HG
T7P1M0H2
T7P630BG
T7P1M4H2
T7P630BE
T7P710HG
T7P560B2
T7P500BG
T7P500BE
T7P900HG
T7P710HE
T7P900HE
T7P1M4BG
T7P710H2
T7P900B2
T7P800B2
T7P630B2
T7P1M0BE
T7P1M4BE
T7P1M2BG
T7P1M2BE
T7P1M0BG
T7P450B2
T7P1M0B2
T7P800BE
T7P900BG
T7P1M4B2
T7P1M2B2
T7P560H2
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T7P900H2
T7P710B2
T7P560BE
T7P560BG
T7P500B2
T7P450BG
T7P1M2HE
T7P1M0HG
T7P450BE
T7P1M0HE
T7P1M4HG
T7P1M4HE
T7P1M2HG
T7P800H2
T7P630H2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7602
T7502
Power rating (502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (652) 652
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (652) 652
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality