T7 Gate Drive Retrofit Kit - E Frame

176F2782

This kit is used when the Gate Drive Board released week 8 of 2014 needs
to be installed in a drive built before week 8 of 2014. This kit
includes the capacitor bank cover plate and the new Gate Drive Board.
This kit is for E-Frame drives.

Product details

Gross weight 3.019 kg
Net weight 2.459 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 200 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality