Sparepart Bypass Contactor Kit 527-579A
175G0159
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Gross weight | 1 kg |
Net weight | 1 kg |
Volume | 1.479 dm3 |
Gross weight | 1 kg |
Net weight | 1 kg |
Volume | 1.479 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
579 A 527 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
579 A 527 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |