Sparepart Bypass Contactor Kit 20-69A
175G0155
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Gross weight | 0.15 kg |
Net weight | 0.15 kg |
Volume | 0.891 dm3 |
Gross weight | 0.15 kg |
Net weight | 0.15 kg |
Volume | 0.891 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 63 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 63 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |