Spare module iC7 xR10L 690V w/o control
141F7981
The exchange unit is compatible for all xR10L frame solutions. The unit
does not include software, specify the required software in the order
phase.
The exchange unit is compatible for all xR10L frame solutions. The unit
does not include software, specify the required software in the order
phase.
Gross weight | 62 kg |
Net weight | 46.3 kg |
Volume | 0.272 m3 |
EAN | 5715253421551 |
Gross weight | 62 kg |
Net weight | 46.3 kg |
Volume | 0.272 m3 |
EAN | 5715253421551 |
Repair Kit | Inverter module kit |
Repair Kit | Inverter module kit |
DrivePro category | Exchange Unit |
DrivePro category | Exchange Unit |
Product category | System module, liquid-cooled |
Product group | iC7-60 |
Product category | System module, liquid-cooled |
Product group | iC7-60 |