Spare module iC7 xR10 500V with Safety
141F8416
The exchange unit is compatible with all xR10 frame solutions where STO
functionality is used. Check the customer product configuration before
order!
The exchange unit is compatible with all xR10 frame solutions where STO
functionality is used. Check the customer product configuration before
order!
Gross weight | 83 kg |
Net weight | 63 kg |
Volume | 0.38 m3 |
EAN | 5715253594262 |
Gross weight | 83 kg |
Net weight | 63 kg |
Volume | 0.38 m3 |
EAN | 5715253594262 |
Repair Kit | Inverter module kit |
Repair Kit | Inverter module kit |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |