Softcharge PCA w/ brkt coat. D frame

176F8306

SPARE,SOFTCHARGE PCA,CC,VLT5122-530

Product details

Gross weight 1.3 kg
Net weight 1.15 kg
Volume 2 l
EAN 5710107597161

Printed Circuit Board (PCA)

Printed Circuit Assemblies Soft charge card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS VLT 5000 SERIES

Coating (C0) Without coating
(C1) With coating
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (122) 122
(202) 202
(302) 302
(152) 152
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C0) Without coating
(C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(222) 222
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C0) Without coating
(C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(202) 202
(302) 302
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality