Soft Charge Card 500V E frame

176F8555

SPARE,Softcharge PCA,CC,T5,E1 Frame

Product details

Gross weight 0.65 kg
Net weight 0.55 kg
Volume 0.079 hl
EAN 5710107595419

Printed Circuit Board (PCA)

Printed Circuit Assemblies Soft charge card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F3
F17
E2
F4
F8
E7
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F17
E2
F3
F4
F8
E7
F9
E9
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
(452) 452
(552) 552
(502) 502
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (552) 552
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality