Product details

Gross weight 1.5 kg
Net weight 1.5 kg
Volume 7.929 dm3
EAN 5710107586912

Capacitors

Capacitors Snubber

SPARE PARTS FC 100 SERIES

Frame Size D11
Mains Voltage (4) 380 - 480 VAC
RFI Hardware (L) L-type

SPARE PARTS FC 200 SERIES

Frame Size D11
Mains Voltage (4) 380 - 480 VAC
RFI Hardware (L) L-type

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D11
Mains Voltage (5) 380 - 500 VAC
RFI Hardware (L) L-type

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
VLT Series (005) 005

SPARE PARTS FC 103 SERIES

Frame Size D11
Mains Voltage (4) 380 - 480 VAC
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality