Product details

Gross weight 0.1 kg
Net weight 0.015 kg
Volume 0 l
EAN 5710107592111

Connections

Connections Connector, internal

SPARE PARTS VLT 5000 SERIES

Enclosure Class (20) IP20
Power rating (102) 102
(072) 072
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (20) IP20
Power rating (122) 122
(102) 102
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (20) IP20
Power rating (122) 122
(102) 102
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality