Product details

Gross weight 2.013 kg
Net weight 1.451 kg
Volume 6.323 dm3
EAN 5710107580668

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (A) 380 - 400 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality