Product details

Gross weight 95 kg
Net weight 95 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F1
F3
Mains Voltage (4) 380 - 480 VAC
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Frame Size F1
F3
Mains Voltage (4) 380 - 480 VAC
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

Frame Size F1
F3
Mains Voltage (5) 380 - 500 VAC
Power Rating (P500) 500 KW / 650 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

Frame Size F1
F3
Mains Voltage (4) 380 - 480 VAC
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
630 KW / 900 HP
560 KW / 750 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality