Product details

Gross weight 100 kg
Net weight 0 kg
Volume 825.269 l

Repair Kit

Repair Kit Suitcase Inverter module kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M2) 1.2 MW / 1600 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating 900 KW / 1250 HP
1.4 MW / 1900 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality