Product details

Gross weight 105 kg
Net weight 105 kg
Volume 0 l

Repair Kit

Repair Kit Suitcase Inverter module kit

SPARE PARTS FC 100 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P900) 900 KW / 1250 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating 1.0 MW / 1350 HP
710 KW / 1000 HP
1.2 MW / 1600 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality