Product details

Gross weight 123 kg
Net weight 0 kg
Volume 1230 l

Repair Kit

Repair Kit Suitcase Inverter module kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F1
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating (P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating (P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (5) 380 - 500 VAC
Power Rating (P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

Frame Size F1
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating 1.0 MW / 1350 HP
710 KW / 1000 HP
630 KW / 900 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality