Product details

Gross weight 218 kg
Net weight 201 kg
Volume 1.24 m3
EAN 5710107588015

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P630) 630 KW / 900 HP

SPARE PARTS FC 200 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P630) 630 KW / 900 HP

SPARE PARTS FC 300 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P560) 560 KW / 750 HP

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 630 KW / 900 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (652) 652
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (652) 652
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality