Product details

Gross weight 97.5 kg
Net weight 97.5 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T4N250
T2N150
T2N110
T4N200

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T5N200
T5N250
T2N150
T4N250
T2N110
T4N200
T5N315

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N200
T5N250
T2N150
T5N160
T2N110
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPAREPARTS for FC-321

/Frame Size D2H
/Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality