Product details

Gross weight 96.126 kg
Net weight 96.126 kg
Volume 0 l
EAN 5710107602445

Power Devices

Power devices Rectifier bridge

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P560) 560 KW / 750 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P560) 560 KW / 750 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 560 KW / 750 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality