Rectifier SCR/Diode 700A 1600V

176F6647

SCR/diode, 1 per kit

Product details

Gross weight 0.6 kg
Net weight 0.5 kg
Volume 2.052 l
EAN 5715253143149

Power Devices

Power devices Rectifier diode

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size E4H
E2H
E3H
E1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
799 A
658 A
736 A
893 A
588 A
395 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality