Rectifier SCR/Diode 650AMP 2200V
176F6585
For use on drives produced in week 17, 2016 or later
Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected
For use on drives produced in week 17, 2016 or later
Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 2.287 dm3 |
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 2.287 dm3 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |