Rectifier SCR/Diode 503amp T4/T5 drive

176F3337

This SCR is only to be used for old D-Frame s (D2,D4). For new D-Frames
it has been replaced with a new improved version.

The part number for the new version is 176F3860.
The new SCR requires new busbars and a retrofit kit is available
containing 3 new SCR´s and new busbars.
Please order this retrofit kit 176F3890 when a SCR replacement is
needed.
More details are found in PN 337.

Product details

Gross weight 1.766 kg
Net weight 1.703 kg
Volume 2.282 l
EAN 5710107599301

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size D4
D2
Phase (T) Three phase
Phase+Mains+Power T4P250

SPARE PARTS FC 200 SERIES

Frame Size D4
D2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T4P250
Power Rating (N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Phase (T) Three phase
Phase+Mains+Power T5N200
T5N250
T2N150
T2N110
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality