Rectifier SCR 464AMP 2200V

176F8434

E-Frame Drives:

For use on drives produced after week 5, 2010 and before week 16, 2016.

A 176F2153 conversion kit is required on drives
produced before week 5, 2010, but cannot be used on drives produced
after week 16, 2016.

Product details

Gross weight 0.9 kg
Net weight 0.7 kg
Volume 2.287 dm3
EAN 5710107596126

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T7P630BG
T7P800BE
T7P630BE
T7P900BG
T7P560H2
T7P500BG
T7P560B2
T7P500BE
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T7P450H2
T7P710B2
T7P560BE
T7P500B2
T7P560BG
T7P900B2
T7P500H2
T7P800B2
T7P450BG
T7P450BE
T7P630B2
T7P630H2

SPARE PARTS FC 200 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T7P630BG
T7P800BE
T7P900BG
T7P630BE
T7P560H2
T7P560B2
T7P500BG
T7P710BG
T7P500BE
T7P710BE
T7P800BG
T7P900BE
T7P450H2
T7P710B2
T7P560BE
T7P560BG
T7P500B2
T7P900B2
T7P500H2
T7P800B2
T7P450BG
T7P450BE
T7P630B2
T7P630H2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P630BJ
T7P400BL
T7P400BN
T7P630BG
T7P800BE
T7P630BE
T7P710BL
T7P710BJ
T7P500BN
T7P500BL
T7P560H2
T7P710BN
T7P500BJ
T7P355B2
T7P560B2
T7P500BG
T7P355H2
T7P710BG
T7P500BE
T7P710BE
T7P800BG
T7P400BE
T7P800BJ
T7P630BN
T7P400BG
T7P800BL
T7P630BL
T7P400BJ
T7P800BN
T7P400H2
T7P710B2
T7P560BE
T7P500B2
T7P560BG
T7P400B2
T7P355BJ
T7P560BJ
T7P500H2
T7P560BL
T7P355BE
T7P560BN
T7P355BG
T7P800B2
T7P355BL
T7P355BN
T7P630B2

SPARE PARTS FC 103 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T7P630BG
T7P800BE
T7P900BG
T7P630BE
T7P560H2
T7P560B2
T7P500BG
T7P500BE
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T7P450H2
T7P710B2
T7P560BE
T7P500B2
T7P560BG
T7P900B2
T7P500H2
T7P800B2
T7P450BG
T7P450BE
T7P630B2
T7P630H2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (652) 652
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality