Rectifier SCR 181A 1600V

176F8318

SCR / Diode, 181A, 1600V, 1 per kit ,3 per drive

Product details

Gross weight 2 g
Net weight 2 g
Volume 2.052 l
EAN 5710107597079

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4P160
T4N160
T2N75K
T4P132
T4P110
T4N132
T4N110

SPARE PARTS FC 200 SERIES

Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T5N110
T5N132
T2N75K
T5N160
T4N110
T4N132

SPARE PARTS FC 300 SERIES

Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T5N90K
T2N45K
T5P90K
T5N165
T5N132
T5N110
T5P132
T5P110

SPARE PARTS FC 101 SERIES

Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 132 KW / 200 HP
110 KW / 150 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
160 KW / 250 HP

SPARE PARTS FC 360 SERIES

Frame Size J8
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality