Rectifier SCR 1500AMP 2200V
176F9052
This SCR is to be used for T4 and T5 drives (380 - 500V) with
date code 191 and higher and all T7 drives (525 - 690V).
This SCR is to be used for T4 and T5 drives (380 - 500V) with
date code 191 and higher and all T7 drives (525 - 690V).
Gross weight | 5.452 kg |
Net weight | 5 kg |
Volume | 0.016 m3 |
EAN | 5710107605330 |
Gross weight | 5.452 kg |
Net weight | 5 kg |
Volume | 0.016 m3 |
EAN | 5710107605330 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T7P1M0H2 T4P800H4 T4P1M0HF T4P1M0HG T4P800H2 T4P1M0HH T7P1M4H2 T4P1M0H2 T4P800HF T4P1M0H4 T4P800HG T4P800HE T7P1M2HE T7P1M0HG T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T4P800HH |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T7P1M0H2 T4P800H4 T4P1M0HF T4P1M0HG T4P800H2 T4P1M0HH T7P1M4H2 T4P1M0H2 T4P800HF T4P1M0H4 T4P800HG T4P800HE T7P1M2HE T7P1M0HG T7P1M0HE T7P1M4HG T7P1M4HE T7P1M2HG T4P800HH |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T7P1M0H2 T4P800H4 T4P1M0HF T4P1M0HG T4P800H2 T4P1M0HH T7P1M4H2 T4P1M0H2 T4P800HF T4P1M0H4 T4P800HG T4P800HE T7P1M0HG T7P1M2HE T7P1M0HE T7P1M4HG T7P1M2HG T7P1M4HE T4P800HH |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T7P1M0H2 T4P800H4 T4P1M0HF T4P1M0HG T4P800H2 T4P1M0HH T7P1M4H2 T4P1M0H2 T4P800HF T4P1M0H4 T4P800HG T4P800HE T7P1M0HG T7P1M2HE T7P1M0HE T7P1M4HG T7P1M2HG T7P1M4HE T4P800HH |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T5P710HP T5P710HM T7P1M0H2 T5P710HN T7P900HN T5P710HK T5P710HL T7P900HL T5P710HJ T5P710HG T5P710HH T5P800H4 T5P710HE T5P710HF T5P800H2 T7P900HJ T7P900HG T7P900HE T7P900H2 T5P800HP T5P800HK T5P800HL T5P800HM T5P800HN T5P800HG T5P800HH T7P1M0HG T7P1M2HE T5P800HJ T7P1M0HE T7P1M2HJ T7P1M0HL T5P800HE T7P1M0HJ T7P1M2HG T5P800HF T7P1M2HN T5P710H4 T7P1M2HL T7P1M0HN T5P710H2 |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T5P710HP T5P710HM T7P1M0H2 T5P710HN T7P900HN T5P710HK T5P710HL T7P900HL T5P710HJ T5P710HG T5P710HH T5P800H4 T5P710HE T5P710HF T5P800H2 T7P900HJ T7P900HG T7P900HE T7P900H2 T5P800HP T5P800HK T5P800HL T5P800HM T5P800HN T5P800HG T5P800HH T7P1M0HG T7P1M2HE T5P800HJ T7P1M0HE T7P1M2HJ T7P1M0HL T5P800HE T7P1M0HJ T7P1M2HG T5P800HF T7P1M2HN T5P710H4 T7P1M2HL T7P1M0HN T5P710H2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T4P1M0HF T4P800H4 T7P1M0H2 T4P1M0HG T4P1M0HH T4P800H2 T7P1M4H2 T4P1M0H2 T4P1M0H4 T4P800HF T4P800HG T4P800HE T7P1M0HG T7P1M2HE T7P1M0HE T7P1M4HG T7P1M2HG T7P1M4HE T4P800HH |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P1M0HE T4P1M0HF T4P800H4 T7P1M0H2 T4P1M0HG T4P1M0HH T4P800H2 T7P1M4H2 T4P1M0H2 T4P1M0H4 T4P800HF T4P800HG T4P800HE T7P1M0HG T7P1M2HE T7P1M0HE T7P1M4HG T7P1M2HG T7P1M4HE T4P800HH |