Product details

Gross weight 0.195 kg
Net weight 0.01 kg
Volume 2.287 dm3
EAN 5710107590605

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5075
Power rating (075) 075
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6150
T6100
T4100
T6125
Power rating (100) 100
(125) 125
(150) 150
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6150
T6075
T6100
T4100
T6125
Power rating (100) 100
(125) 125
(150) 150
(075) 075
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality